IESNA:LM-63-2002
[TEST]P1056143
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H350D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]711
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
439.5 435.4 433.4 429.7 425.2 419.5 412.1 403.5 394.5 383.9
372.8 361.4 348.7 335.2 321.3 306.9 291.8 276.2 261.1 245.1
229.2 212.8 196.4 180.1 163.7 146.9 130.1 113.4 95.4 79.8
63 48.7 34 20.9 9.4 1.6 0
439.5 440.8 438.3 433.4 426.4 417.8 407.6 395.7 383.1 369.5
354.4 338.9 322.1 304.9 287.3 269.3 250.9 232 213.2 194.4
175.6 156.7 137.9 119.1 100.7 82.3 65.5 49.9 35.6 24.1
17.2 11 6.1 3.3 1.6 0.8 0
439.5 437.1 431.8 423.6 412.9 400.2 385.5 369.1 351.1 331.9
311.4 290.2 268.1 246 223.9 201.8 179.7 158.4 137.9 117.9
98.6 81 65.1 50.3 39.3 32.3 25.8 19.6 14.7 10.6
7.8 5.7 4.1 2.9 1.6 0.8 0
439.5 437.5 429.7 419.5 406 390 372 351.5 328.6 304.5
279.9 255 230 205.4 181.3 158.4 136.7 116.2 97 79
63.4 52 43.4 36.8 29.9 23.7 18.4 14.3 11 8.6
6.5 5.3 3.7 2.5 1.6 0.8 0
439.5 438.3 431.8 420.3 405.2 387.6 367.5 345 320.4 295.1
268.5 243.5 216.1 192.3 168.2 145.3 124 104.4 85.5 69.2
56.9 47.5 40.5 33.6 27 21.3 16.8 13.1 10.6 8.2
6.1 4.9 3.7 2.5 1.6 0.8 0
